5.1.2 Revision 1
Revision 1 is the initially released board revision. It has PIC18F56Q24 rev. A1 mounted.
Known Issue: Some of the initial PIC18F56Q24 Curiosity Nano boards were released without the demo firmware programmed into the PIC18F56Q24. The firmware project and the compiled hex file can be found on GitHub.