3 Pin Description

The functions of the device pins are summarized in Table 3-1.

Table 3-1. Pin Function Table
Pin NamePin Function
CE#Chip Enable
SIO[3:0]Transfers commands, addresses or data serially into and out of the device. Inputs are latched on the rising edge of the serial clock, and data are shifted out on the falling edge. The Enable Quad I/O (EQIO) command configures these pins for Quad I/O mode.
SITransfers commands, addresses or data serially into the device. Inputs are latched on the rising edge of the serial clock. SI is the default state after a Power-On Reset (POR) or hardware reset.
SOTransfers data serially out of the device. Data are shifted out on the falling edge of the serial clock. SO is the default state after power-on.
VSSGround
WP#Write Protect. Used in conjunction with the WPEN and IOC bits in the Configuration register to prohibit write operations to the volatile and nonvolatile protection bytes. This pin operates only in single-bit SPI mode.
SCKSerial clock input
HOLD#Temporarily suspends serial communication with the SPI Flash memory while the device is selected. This pin operates only in single-bit SPI mode and must be tied high when not in use.
ECS#Output signal indicating that an Error Correction or Detection event has occurred.
RESET#Resets device operation and internal logic. Includes an internal pull-up resistor.
VCC+2.7V to +3.6V power supply