Features Overview
- Single-Voltage Read and Write Operation:
2.7V to 3.6V
- Serial Interface Architecture:
- Mode 0 and Mode 3
- x1 (Single), x2 (Dual) and x4 (Quad) Serial Peripheral Interface (SPI) modes
- x1 DTR, x2 DTR and x4 DTR
- x4 (QPI)
- x4 (QPI) DTR
- 3-byte or 4-byte addresssing
- High-Speed Clock Frequency:
- 166 MHz
- Burst Modes:
- Continuous linear burst
- 8/16/32/64-byte linear burst with wrap-around
- Low-Power Consumption:
- Active Read current: 10 mA (typical @ 166 MHz)
- Deep Power-Down current: 0.5 μa (typical)
- Uniform Erase Capability:
- Uniform 4-KB sectors
- Overlay uniform 32-KB blocks
- Overlay uniform 64-KB blocks
- Fast Erase Time:
- Sector erase time: 40 ms (typical), 600 ms (maximum)
- 32-KB block erase time: 0.1s (typical), 1.5s (maximum)
- 64-KB block erase time: 0.15s (typical), 1.8s (maximum)
- Chip erase time: 50s (typical), 400s (maximum)
- Page Program:
- 256 bytes per page
- Page Program Time:
- 0.25 ms (typical), 4 ms (maximum)
- End-of-Write Detection:
- Software polling via the Busy bit in the status register
- Write Suspend:
- Suspend Program or Erase operation to access another block/sector
- Software Reset
- Hardware Reset# Pin Available in SPI and SDI Mode
- Software Protection
- Three Status/Configuration Setting Registers
- Group Block Protection
- Configurable Dummy Cycles for Read Commands
- Supports Adjustable Drive Strength
Supports ECC (Single-Bit Error Correction and Double-Bit Error Detection), including an /ECS output pin
- Superior Reliability:
- Endurance: 100,000 cycles (minimum)
- Greater than 20 years data retention
- Three 2048-Byte Security Registers
- Temperature Range:
- -40°C to +85°C (Industrial)
- -40°C to +105°C (Industrial Plus)