5.4.1 Functions
diag_result_t DIAG_SRAM_Checkerboard (uint16_t startAddress, uint8_t length, uint16_t bufferAddress)
The Checkerboard RAM test writes the checkerboard patterns to a sequence of adjacent memory locations. This test is performed in units (memory chunks) of four bytes. This is a non-destructive memory test. This test performs the following major tasks: