1.7.1 Endurance of the PFM Cell is Lower than Specified in PIC18LF25/26K83 Devices
The Program Flash Memory (PFM) cell endurance specification (Electrical Specification Parameter MEM30) for PIC18LF25/26K83 devices is 1k cycles.
Work around
None.
Affected Silicon Revisions
| A2 | A3 | ||||||
| X | X |