1.1.1 SMBus 3.0 Logic Levels
The SMBus 3.0 VIL specification (Parameter D305) is temperature and VDD dependent. Refer to the table below.
| Temperature | VDD | D305 SMBus 3.0 VIL Specification |
|---|---|---|
| -40°C | 1.8V | 0.6V |
| -40°C | 5.5V | 0.8V |
| 25°C | 1.8V | 0.6V |
| 25°C | 5.5V | 0.8V |
| 85°C | 1.8V | 0.6V |
| 85°C | 5.5V | 0.6V |
| 125°C | 1.8V | 0.5V |
| 125°C | 5.5V | 0.6V |
Work around
None.
Affected Silicon Revisions
| A2 | A3 | ||||||
| X | X |