4.2.1 LED
There is one yellow user LED available on the ATtiny1627 Curiosity Nano board that can be controlled by either GPIO or PWM. Driving the connected I/O line to GND can also activate the LED.
| ATtiny1627 Pin | Function | Shared Functionality |
|---|---|---|
| PB7 | Yellow LED0 | Edge connector, On-board debugger |