| E | 05/2024 |
- Added new data
sheet clarifications:
- I/O
Multiplexing and Considerations:
- Electrical Characteristics:
|
| D | 01/2022 |
- Updated data
sheet clarification:
- Removed
Fuses - Correct Factory Default Value for
Reserved Fuse Bits is ‘
1’
|
| C | 06/2021 | Updated errata: |
| B | 12/2020 |
- Silicon revision
D not released to production. Silicon revision E is the initial
release:
- Removed
silicon revision D from Silicon Issues Summary
and all Affected Versions tables
- Removed
all errata only applicable to silicon revision D
- Added errata:
- Device: IDD Power-Down Current Consumption
- CCL:
The CCL Must be Disabled to Change the
Configuration of a Single LUT
- TCA:
Restart Will Reset Counter Direction in NORMAL
and FRQ Mode
- TCB: CCMP and CNT Registers Operate as 16-Bit
Registers in 8-Bit PWM Mode
- USART:
Open-Drain Mode Does Not Work When TXD is
Configured as Output
- Added data sheet
clarification:
- Fuses: Correct Factory Default Value for Reserved
Fuse Bits is ‘
1’
|
| A | 07/2020 | Initial document release |