3.2 Features List
The PIC32CXMTSH-DB board includes the following features:
- PIC32CX2051MTSH128 SoC:
- Application/Host Core (CM4-C0)
- Metrology/Coprocessor Core (CM4-C1)
- Energy Metering Analog Front End (EMAFE)
- Security and Cryptography
- Dual-Core Shared System Controller
- Measurement Circuits of Voltage (90-264 Vac) and Current compatible with different current sensors
- On-board AC power supply to supply a 3.3V buck converter for the digital circuitry and a 5V buck converter for supplying 5V of mikroBUS and Xplained PRO interfaces
- A supply monitor to sense the 12V power supply
- Peripherals:
- 16-Mbit Serial Quad I/O (SQI) Flash Memory
- Display LCD (8 common lines and 20 segments)
- Reset, Tamper, Force Wake-Up, Scroll Down and Scroll Up buttons
- Chip Erase jumper
- Interfaces:
- Isolated UART interface by USB bridge
- Isolated UART signals by an Opto-Port Interface
- Metrology Pulses Outputs (Isolated and Optocoupled)
- SWD/JTAG debugging port
- Xplained PRO connector with Power connector
- mikroBUS add-on connector