1.2 Electrical and Board Characteristics
This section contains information about the PIC32CXMTSH-DB power supply requirements and consumption. For more details about the power supply system, refer to Power Supply System. Additionally, this section contains a table with the main board characteristics.
Two options are available to power-up the PIC32CXMTSH-DB board:
- Powering the on-board AC power supply through an external AC source in the J1 (Neutral, VN) and the J2 (LINE1, V1) connectors
- Powering through an external DC power supply connected to the J3 connector
| Electrical Parameter | Power Source | Value |
|---|---|---|
| Input Voltage | AC Connectors, J1 and J2 | 90 – 264 Vac, 47 – 63 Hz |
| Maximum Input Current | AC Connectors, J1 and J2 | 115 Vac: 110 mA 230 Vac: 70 mA |
| Input Voltage | DC Jack Connector, J3 | +12 Vdc |
| Maximum Input Current | DC Jack Connector, J3 | 18W / 12 Vdc = 1.5A |
| Characteristic | Specification |
|---|---|
| Operating Temperature | -40°C to +85°C1 |
| Relative Humidity | 0 to 85% (non-condensing) |
| Board Dimensions | 192 mm × 161 mm × 25 mm |
| RoHS Status | RoHS 3 Compliant |
| China RoHS Status | EFUP50 |
| REACH Status | REACH Compliant |
Note:
- The DS1 and U1 components of the board may have reduced performance or become damaged even when operating in this temperature range. The operating temperature for DS1 is -25°C to +60°C and U1 is -30°C to +85°C.