Jump to main content
AT15007: Differences between ATmega328/P and ATmega328PB AT15007
Search
Product Pages
ATmega328PB
Home
1
Pin Functionality Difference
AT15007
Introduction
Features
1
Pin Functionality Difference
1.1
Additional Pin Functionalities
1.2
Alternate Pin Configuration
2
Enhancement and Additional Features in ATmega328PB
3
Updated Features
4
Register Description
5
Revision History
Legal Disclaimer
1 Pin Functionality Difference