Features
- Pin functionality difference
- Code compatibility
- Enhancement and added features
- Updated features
Note: Code compiled for ATmega328 variants are compatible and can be executed in the
ATmega328PB device. Whereas, reverse code compatibility is not guaranteed.