4 Tamper Detection
Tamper detection is the ability of a device to sense that an active attempt to compromise the device integrity or the data associated with the device is in progress; the detection of the threat may enable the device to initiate appropriate defensive actions.