3 Description
The AT28HC64B/AT28HC64BF are high‑performance Electrically Erasable and Programmable Read‑Only Memory (EEPROM). Its 64-Kbit memory is organized as 8,192 words by 8 bits. Manufactured with Microchip’s advanced nonvolatile CMOS technology, the AT28HC64B device offers access times as low as 70 ns while the AT28HC64BF offers access times of 120 ns, with power dissipation of just 220 mW. When the device is deselected, the CMOS standby current is less than 100 µA.
The AT28HC64B/AT28HC64BF are accessed like Static RAM for the read or write cycle without the need for external components. The device contains a 64‑byte page register to allow for writing up to 64 bytes simultaneously. During a write cycle, the addresses and one to 64 bytes of data are internally latched, freeing the address and data bus for other operations. Following the initiation of a write cycle, the device will automatically write the latched data using an internal control timer. The end of a write cycle can be detected by DATA Polling of I/O7. Once the end of a write cycle was detected, a new access for a read or write can begin.
The AT28HC64B/AT28HC64BF have additional features to ensure high quality and manufacturability. An optional software data protection mechanism is available to guard against inadvertent writes. The device also includes an extra 64 bytes of EEPROM for device identification or tracking.