Jump to main content
Features
- Fast Read Access Time: 70 ns (AT28HC64B) or 120 ns (AT28HC64BF)
- Automatic Page Write Operation:
- Internal address and data
latches for 64 bytes
- Fast Write Cycle Time:
- Page Write cycle time: 10 ms maximum (AT28HC64B) or 2 ms
maximum (AT28HC64BF)
- 1 to
64-byte Page Write operation
- Low-Power Dissipation:
- 40 mA active current
- 100 µA CMOS standby current
- Hardware and Software Data
Protection
- DATA Polling and
Toggle Bit for End of Write Detection
- High Reliability CMOS Technology:
- Endurance: 100,000 cycles
- Data retention: 10 years
- Single 5V ± 10% Supply
- CMOS and TTL Compatible Inputs and
Outputs
- JEDEC® Approved Byte-Wide
Pinout
- Industrial Temperature Ranges
- Green RoHS-compliant Packaging
Option Only