2.3 Calibration Firmware
The calibration code is written in AVRASM2 assembly, for Atmel Studio 7.0 (or later). The calibration firmware is structured in a way so that it can easily be updated to support new tinyAVR or megaAVR devices that have an ISP or JTAG interface. Also, the interface for calibration can be configured.