2 What's New?
v8.2.0
- Updated the TWI Peripheral Library V1 host driver firmware to remove unnecessary static APIs
- Updated the API documentation for TWI Peripheral Library V1
- Updated the TWI Peripheral Library V1 to have editable register user interface
- Updated the TWI Peripheral Library V1 driver to release the unused SDA and SCL pins
- Updated the TWI Peripheral Library V1 MCC module to generate interface structure only when entry point is abstract driver
- Corrected the error type assignment in ErrorEventHandler API in the TWI Peripheral Library V1 client driver firmware
- Updated the client address and mask fields on TWI Peripheral Library V1 UI to have validators to filter incorrect values
v8.1.6
- Bug fixes to the I2C PLIB firmware and MCC UI
- Added general call address recognition feature
v8.1.5
- Bug fixes to the I2C PLIB firmware and MCC UI
- Resolved all the required and mandatory MISRA violations and suppressed a few advisory MISRA violations
v8.1.4
- Fixed missing offset on SADDR
For the full changelog, refer to: scf-avr8-twi-v1.