| Improvement | M8PD-5936 | Updated the TWI Peripheral Library V1 host driver firmware to remove
unnecessary static APIs | All supported devices |
| Improvement | M8PD-6104 | Updated the API documentation for TWI Peripheral Library V1 | All supported devices |
| Improvement | M8PD-14052 | Updated the TWI Peripheral Library V1 MCC module to generate interface
structure only when entry point is abstract driver | All supported devices |
| Bug Fix | M8PD-14198 | Corrected the error type assignment in ErrorEventHandler API in the TWI
Peripheral Library V1 client driver firmware | All supported devices |
| Bug Fix | M8PD-14644 | Updated the client address and mask fields on TWI Peripheral Library V1 UI to
have validators to filter incorrect values | All supported devices |
| Bug Fix | M8PD-13251 | Updated the TWI Peripheral Library V1 driver to release the unused SDA and SCL
pins | All supported devices |
| New Feature | M8PD-12101 | Updated the TWI Peripheral Library V1 to have editable register user
interface | All supported devices |