23.14 Register Summary - Timer1
Offset | Name | Bit Pos. | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
---|---|---|---|---|---|---|---|---|---|---|
0x00 ... 0x030B | Reserved | |||||||||
0x030C | TMR1 | 7:0 | TMR1[7:0] | |||||||
15:8 | TMR1[15:8] | |||||||||
0x030E | T1CON | 7:0 | CKPS[1:0] | SYNC | RD16 | ON | ||||
0x030F | T1GCON | 7:0 | GE | GPOL | GTM | GSPM | GGO/DONE | GVAL | ||
0x0310 | T1GATE | 7:0 | GSS[4:0] | |||||||
0x0311 | T1CLK | 7:0 | CS[4:0] | |||||||
0x0312 | TMR3 | 7:0 | TMR3[7:0] | |||||||
15:8 | TMR3[15:8] | |||||||||
0x0314 | T3CON | 7:0 | CKPS[1:0] | SYNC | RD16 | ON | ||||
0x0315 | T3GCON | 7:0 | GE | GPOL | GTM | GSPM | GGO/DONE | GVAL | ||
0x0316 | T3GATE | 7:0 | GSS[4:0] | |||||||
0x0317 | T3CLK | 7:0 | CS[4:0] |