44.2 Standard Operating Conditions
The standard operating conditions for any device are defined as:
| Parameter | Condition | 
|---|---|
| Operating Voltage: | VDDMIN ≤ VDD ≤ VDDMAX | 
| Operating Temperature: | TAMIN ≤ TA ≤ TAMAX | 
| Parameter | Ratings | |
|---|---|---|
| VDD — Operating Supply Voltage(1) | ||
| VDDMIN (FOSC ≤ 16 MHz) | +1.8V | |
| VDDMIN (FOSC ≤ 32 MHz) | +2.5V | |
| VDDMAX | +5.5V | |
| TA — Operating Ambient Temperature Range | ||
| Industrial Temperature | TA_MIN | -40°C | 
| TA_MAX | +85°C | |
| Extended Temperature | TA_MIN | -40°C | 
| TA_MAX | +125°C | |
| 
							 Note: 
								 
						
  | ||
Note: 
					
- The shaded region indicates the permissible combinations of voltage and frequency.
 - Refer to the “External Clock/Oscillator Timing Requirements” section for each Oscillator mode’s supported frequencies.