29.9.1 PWMxERS
Name: | PWMxERS |
Offset: | 0x048C,0x050C,0x098C,0x0A0C |
PWMx External Reset Source
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
ERS[3:0] | |||||||||
Access | R/W | R/W | R/W | R/W | |||||
Reset | 0 | 0 | 0 | 0 |
Bits 3:0 – ERS[3:0] External Reset Source Select
ERS | Reset Source | |||
---|---|---|---|---|
PWM1 | PWM2 | PWM3 | PWM4 | |
1111-1110 | Reserved (ERS Disabled) | |||
1101 | CLC4_OUT | |||
1100 | CLC3_OUT | |||
1011 | CLC2_OUT | |||
1010 | CLC1_OUT | |||
1001 | PWM4S1P2_OUT | Reserved (ERS Disabled) | ||
1000 | PWM4S1P1_OUT | Reserved (ERS Disabled) | ||
0111 | PWM3S1P2_OUT | Reserved (ERS Disabled) | PWM3S1P2_OUT | |
0110 | PWM3S1P1_OUT | Reserved (ERS Disabled) | PWM3S1P1_OUT | |
0101 | PWM2S1P2_OUT | Reserved (ERS Disabled) | PWM2S1P2_OUT | |
0100 | PWM2S1P1_OUT | Reserved (ERS Disabled) | PWM2S1P1_OUT | |
0011 | Reserved (ERS Disabled) | PWM1S1P2_OUT | ||
0010 | Reserved (ERS Disabled) | PWM1S1P1_OUT | ||
0001 | PWM1ERSPPS | PWM2ERSPPS | PWM3ERSPPS | PWM4ERSPPS |
0000 | ERS Disabled |