33.5.8 ADPCH

ADC Positive Channel Selection Register
Name: ADPCH
Offset: 0x1D1F

Bit 76543210 
   PCH[5:0] 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 

Bits 5:0 – PCH[5:0] ADC Positive Input Channel Selection

Table 33-6. ADC Positive Input Channel Selections
PCH ADC Positive Channel Input
111111 Fixed Voltage Reference (FVR) Buffer 2(1)
111110 Fixed Voltage Reference (FVR) Buffer 1(1)
111101 DAC2OUT
111100 DAC1OUT
111011 Temperature Indicator(2)
111010 VSS (Analog Ground)
111001 OPA1OUT
111000-100100 Reserved. No channel connected.
100011 ADCG1
100010 RE2(3)
100001 RE1(3)
100000 RE0(3)
011111 RD7(3)
011110 RD6(3)
011101 RD5(3)
011100 RD4(3)
011011 RD3(3)
011010 RD2(3)
011001 RD1(3)
011000 RD0(3)
010111 RC7
010110 RC6
010101 RC5
010100 RC4
010011 RC3
010010 RC2
010001 RC1
010000 RC0
001111 RB7
001110 RB6
001101 RB5
001100 RB4
001011 RB3
001010 RB2
001001 RB1
001000 RB0
000111 RA7
000110 RA6
000101 RA5
000100 RA4
000011 RA3
000010 RA2
000001 RA1
000000 RA0
Note:
  1. Refer to the “Fixed Voltage Reference Module” chapter for more details.
  2. Refer to the “Temperature Indicator Module” chapter for more details.
  3. 40/44-pin devices only.