14.2 WWDT Operating Modes
The Windowed Watchdog Timer module has four operating modes that are controlled by the WDTE Configuration bit. The table below summarizes the different WWDT operating modes.
| WDTE | SEN | Device Mode | WWDT Mode | 
|---|---|---|---|
11 | X | X | Active | 
10 | X | Awake | Active | 
| Sleep | Disabled | ||
01 | 1 | X | Active | 
0 | X | Disabled | |
00 | X | X | Disabled |