41.2 Standard Instruction Set
| Mnemonic, Operands  | Description | Cycles | 14-Bit Opcode | Status Affected  | Notes | ||||
|---|---|---|---|---|---|---|---|---|---|
| MSb | LSb | ||||||||
| BYTE-ORIENTED OPERATIONS | |||||||||
| ADDWF | f, d | Add WREG and f | 1 | 
                     
                   | 
                     
                   | 
                     
                   | 
                     
                   | C, DC, Z | 2 | 
| ADDWFC | f, d | Add WREG and Carry bit to f | 1 | 
                     
                   | 
                     
                   | 
                     
                   | 
                     
                   | C, DC, Z | 2 | 
| ANDWF | f, d | AND WREG with f | 1 | 
                     
                   | 
                     
                   | 
                     
                   | 
                     
                   | Z | 2 | 
| ASRF | f, d | Arithmetic Right Shift | 1 | 
                     
                   | 
                     
                   | 
                     
                   | 
                     
                   | C, Z | 2 | 
| LSLF | f, d | Logical Left Shift | 1 | 
                     
                   | 
                     
                   | 
                     
                   | 
                     
                   | C, Z | 2 | 
| LSRF | f, d | Logical Right Shift | 1 | 
                     
                   | 
                     
                   | 
                     
                   | 
                     
                   | C, Z | 2 | 
| CLRF | f | Clear f | 1 | 
                     
                   | 
                     
                   | 
                     
                   | 
                     
                   | Z | 2 | 
| CLRW | – | Clear WREG | 1 | 
                     
                   | 
                     
                   | 
                     
                   | 
                     
                   | Z | |
| COMF | f, d | Complement f | 1 | 
                     
                   | 
                     
                   | 
                     
                   | 
                     
                   | Z | 2 | 
| DECF | f, d | Decrement f | 1 | 
                     
                   | 
                     
                   | 
                     
                   | 
                     
                   | Z | 2 | 
| INCF | f, d | Increment f | 1 | 
                     
                   | 
                     
                   | 
                     
                   | 
                     
                   | Z | 2 | 
| IORWF | f, d | Inclusive OR WREG with f | 1 | 
                     
                   | 
                     
                   | 
                     
                   | 
                     
                   | Z | 2 | 
| MOVF | f, d | Move f | 1 | 
                     
                   | 
                     
                   | 
                     
                   | 
                     
                   | Z | 2 | 
| MOVWF | f | Move WREG to f | 1 | 
                     
                   | 
                     
                   | 
                     
                   | 
                     
                   | None | 2 | 
| RLF | f, d | Rotate Left f through Carry | 1 | 
                     
                   | 
                     
                   | 
                     
                   | 
                     
                   | C | 2 | 
| RRF | f, d | Rotate Right f through Carry | 1 | 
                     
                   | 
                     
                   | 
                     
                   | 
                     
                   | C | 2 | 
| SUBWF | f, d | Subtract WREG from f | 1 | 
                     
                   | 
                     
                   | 
                     
                   | 
                     
                   | C, DC, Z | 2 | 
| SUBWFB | f, d | Subtract WREG from f with Borrow | 1 | 
                     
                   | 
                     
                   | 
                     
                   | 
                     
                   | C, DC, Z | 2 | 
| SWAPF | f, d | Swap nibbles in f | 1 | 
                     
                   | 
                     
                   | 
                     
                   | 
                     
                   | None | 2 | 
| XORWF | f, d | Exclusive OR WREG with f | 1 | 
                     
                   | 
                     
                   | 
                     
                   | 
                     
                   | Z | 2 | 
| BYTE-ORIENTED SKIP OPERATIONS | |||||||||
| DECFSZ | f, d | Decrement f, Skip if 0 | 1(2) | 
                     
                   | 
                     
                   | 
                     
                   | 
                     
                   | None | 1, 2 | 
| INCFSZ | f, d | Increment f, Skip if 0 | 1(2) | 
                     
                   | 
                     
                   | 
                     
                   | 
                     
                   | None | 1, 2 | 
| BIT-ORIENTED FILE REGISTER OPERATIONS | |||||||||
| BCF | f, b | Bit Clear f | 1 | 
                     
                   | 
                     
                   | 
                     
                   | 
                     
                   | None | 2 | 
| BSF | f, b | Bit Set f | 1 | 
                     
                   | 
                     
                   | 
                     
                   | 
                     
                   | None | 2 | 
| BIT-ORIENTED SKIP OPERATIONS | |||||||||
| BTFSC | f, b | Bit Test f, Skip if Clear | 1(2) | 
                     
                   | 
                     
                   | 
                     
                   | 
                     
                   | None | 1, 2 | 
| BTFSS | f, b | Bit Test f, Skip if Set | 1(2) | 
                     
                   | 
                     
                   | 
                     
                   | 
                     
                   | None | 1, 2 | 
| LITERAL OPERATIONS | |||||||||
| ADDLW | k | Add literal and WREG | 1 | 
                     
                   | 
                     
                   | 
                     
                   | 
                     
                   | C, DC, Z | |
| ANDLW | k | AND literal with WREG | 1 | 
                     
                   | 
                     
                   | 
                     
                   | 
                     
                   | Z | |
| IORLW | k | Inclusive OR literal with WREG | 1 | 
                     
                   | 
                     
                   | 
                     
                   | 
                     
                   | Z | |
| MOVLB | k | Move literal to BSR | 1 | 
                     
                   | 
                     
                   | 
                     
                   | 
                     
                   | None | |
| MOVLP | k | Move literal to PCLATH | 1 | 
                     
                   | 
                     
                   | 
                     
                   | 
                     
                   | None | |
| MOVLW | k | Move literal to W | 1 | 
                     
                   | 
                     
                   | 
                     
                   | 
                     
                   | None | |
| SUBLW | k | Subtract W from literal | 1 | 
                     
                   | 
                     
                   | 
                     
                   | 
                     
                   | C, DC, Z | |
| XORLW | k | Exclusive OR literal with W | 1 | 
                     
                   | 
                     
                   | 
                     
                   | 
                     
                   | Z | |
| CONTROL OPERATIONS | |||||||||
| BRA | k | Relative Branch | 2 | 
                     
                   | 
                     
                   | 
                     
                   | 
                     
                   | None | |
| BRW | — | Relative Branch with WREG | 2 | 
                     
                   | 
                     
                   | 
                     
                   | 
                     
                   | None | |
| CALL | k | Call Subroutine | 2 | 
                     
                   | 
                     
                   | 
                     
                   | 
                     
                   | None | |
| CALLW | — | Call Subroutine with WREG | 2 | 
                     
                   | 
                     
                   | 
                     
                   | 
                     
                   | None | |
| GOTO | k | Go to address | 2 | 
                     
                   | 
                     
                   | 
                     
                   | 
                     
                   | None | |
| RETFIE | k | Return from interrupt | 2 | 
                     
                   | 
                     
                   | 
                     
                   | 
                     
                   | None | |
| RETLW | k | Return with literal in WREG | 2 | 
                     
                   | 
                     
                   | 
                     
                   | 
                     
                   | None | |
| RETURN | — | Return from Subroutine | 2 | 
                     
                   | 
                     
                   | 
                     
                   | 
                     
                   | None | |
| INHERENT OPERATIONS | |||||||||
| CLRWDT | — | Clear Watchdog Timer | 1 | 
                     
                   | 
                     
                   | 
                     
                   | 
                     
                   | TO, PD | |
| NOP | — | No Operation | 1 | 
                     
                   | 
                     
                   | 
                     
                   | 
                     
                   | None | |
| RESET | — | Software device Reset | 1 | 
                     
                   | 
                     
                   | 
                     
                   | 
                     
                   | None | |
| SLEEP | — | Go into Standby mode | 1 | 
                     
                   | 
                     
                   | 
                     
                   | 
                     
                   | 
                      TO, PD  | |
| TRIS | f | Load TRIS register with WREG | 1 | 
                     
                   | 
                     
                   | 
                     
                   | 
                     
                   | None | |
| C-COMPILER OPTIMIZED | |||||||||
| ADDFSR | n, k | Add Literal k to FSRn | 1 | 
                     
                   | 
                     
                   | 
                     
                   | 
                     
                   | None | |
| MOVIW | n, mm | Move Indirect FSRn to WREG with pre/post inc/dec modifier, mm | 1 | 
                     
                   | 
                     
                   | 
                     
                   | 
                     
                   | Z | 2, 3 | 
| k[n] | Move INDFn to WREG, Indexed Indirect. | 1 | 
                     
                   | 
                     
                   | 
                     
                   | 
                     
                   | Z | 2 | |
| MOVWI | n, mm | Move WREG to Indirect FSRn with pre/post inc/dec modifier, mm | 1 | 
                     
                   | 
                     
                   | 
                     
                   | 
                     
                   | None | 2, 3 | 
| k[n] | Move WREG to INDFn, Indexed Indirect. | 1 | 
                     
                   | 
                     
                   | 
                     
                   | 
                     
                   | None | 2 | |
Note: 
         
- If the Program Counter (PC) is
               modified or a conditional test is true, the instruction requires two cycles. The
               second cycle is executed as a 
NOP. - If this instruction addresses an INDF register and the MSb of the corresponding FSR is set, this instruction will require one additional instruction cycle.
 - Details on 
MOVIWandMOVWIinstruction descriptions are available in the next section.