8.7.2 Revision ID

Revision ID Register
Name: REVISIONID
Offset: 0x8005

Bit 15141312111098 
   ReservedReservedMJRREV[5:2] 
Access RRRRRR 
Reset 10qqqq 
Bit 76543210 
 MJRREV[1:0]MNRREV[5:0] 
Access RRRRRRRR 
Reset qqqqqqqq 

Bit 13 – Reserved  Reserved - Read as ‘1

Bit 12 – Reserved  Reserved - Read as ‘0

Bits 11:6 – MJRREV[5:0] Major Revision ID

These bits are used to identify a major revision (A0, B0, C0, etc.).

Bits 5:0 – MNRREV[5:0] Minor Revision ID

These bits are used to identify a minor revision.