24.10.6 TxRST

Name: TxRST
Offset: 0x0391,0x0397,0x039D

Timer External Reset Signal Selection Register

Bit 76543210 
    RSEL[4:0] 
Access R/WR/WR/WR/WR/W 
Reset 00000 

Bits 4:0 – RSEL[4:0] External Reset Source Selection

Table 24-4. External Reset Sources
RSELReset Source
TMR2TMR4TMR6
11111-10101Reserved
10100CLC4_OUT
10011CLC3_OUT
10010CLC2_OUT
10001CLC1_OUT
10000ZCD_OUT
01111C2_OUT
01110C1_OUT
01101PWM4S1P2_OUT
01100PWM4S1P1_OUT
01011PWM3S1P2_OUT
01010PWM3S1P1_OUT
01001PWM2S1P2_OUT
01000PWM2S1P1_OUT
00111PWM1S1P2_OUT
00110PWM1S1P1_OUT
00101CCP2_OUT
00100CCP1_OUT
00011TMR6_Postscaled_OUTReserved
00010TMR4_Postscaled_OUTReservedTMR4_Postscaled_OUT
00001ReservedTMR2_Postscaled_OUT
00000Pin selected by T2INPPSPin selected by T4INPPSPin selected by T6INPPS