33.5 ADCGxE
Note:
Refer to the “Pin Allocation Table” for details about available pins per port.
| Name: | ADCGxE |
| Offset: | 0x1D32 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| CGE2 | CGE1 | CGE0 | |||||||
| Access | R/W | R/W | R/W | ||||||
| Reset | 0 | 0 | 0 |
| Name: | ADCGxE |
| Offset: | 0x1D32 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| CGE2 | CGE1 | CGE0 | |||||||
| Access | R/W | R/W | R/W | ||||||
| Reset | 0 | 0 | 0 |
DS40002485C
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.