111111 | Fixed Voltage
Reference (FVR) Buffer
2(1) |
111110 | Fixed Voltage
Reference (FVR) Buffer
1(1) |
111101 | DAC2_OUT(2) |
111100 |
DAC1_OUT(2) |
111011 | Temperature
Indicator(3) |
111010 | VSS
(Analog Ground) |
111001 | OPA1_OUT |
111000-100010 | Reserved. No
channel connected. |
100001 | RE1(4) |
100000 | Reserved. No
channel connected. |
011111 | RD7(4) |
011110 | Reserved. No
channel connected. |
011101 | RD5(4) |
011100 | Reserved. No
channel connected. |
011011 | RD3(4) |
011010 | RD2(4) |
011001 | Reserved. No
channel connected. |
011000 | Reserved. No
channel connected. |
010111 | Reserved. No
channel connected. |
010110 | RC6 |
010101 | Reserved. No
channel connected. |
010100 | Reserved. No
channel connected. |
010011 | RC3 |
010010 | Reserved. No
channel connected. |
010001 | RC1 |
010000 | Reserved. No
channel connected. |
001111 | Reserved. No
channel connected. |
001110 | RB6 |
001101 | Reserved. No
channel connected. |
001100 | RB4 |
001011 | Reserved. No
channel connected. |
001010 | RB2 |
001001 | Reserved. No
channel connected. |
001000 | RB0 |
000111 | Reserved. No
channel connected. |
000110 | RA6 |
000101 | RA5 |
000100 | Reserved. No
channel connected. |
000011 | RA3 |
000010 | Reserved. No
channel connected. |
000001 | RA1 |
000000 | Reserved. No
channel connected. |
Note:
- Refer to the “Fixed Voltage Reference
Module” chapter for more details.
- Refer to the “Digital-to-Analog Converter
Module” chapter for more details.
- Refer to the “Temperature Indicator
Module” chapter for more details.
- 40/44-pin devices only.
|