1.1 Configuring the I/O for Analog Sampling
The I/O pin used as the analog input must have its digital input buffer disabled when sampling an external signal. This will reduce any noise introduced by the digital logic buffers inside the pad. In addition, if the digital logic buffers are left enabled, they may increase current consumption.