1.1.1.1 IOD TX Ratio 5, Single-ended Data Output
(Ask a Question)Enhanced the Design Rule Check (DRC) process to ensure that the N-side of the IOD pair is correctly restricted and not available for use when configured for single-ended data output.
Enhanced the Design Rule Check (DRC) process to ensure that the N-side of the IOD pair is correctly restricted and not available for use when configured for single-ended data output.
Rev: C
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.