1.1.1 PolarFire, PolarFire SoC, RT PolarFire, and RT PolarFire SoC
(Ask a Question)Note: In Libero SoC v2025.2, the timing and power data for the RT PolarFire RTPF500ZT device is
at Production status. However, in the timing and power reports, the
data source label within Libero SoC v2025.2 currently is displayed as
Preliminary. This labeling issue will be corrected in the upcoming
Libero SoC v2026.1 release to accurately reflect the Production
status.
Additionally, the RTPF500ZT timing data itself has not changed since its initial introduction into Libero SoC v2024.1 release.