2.3 MPLAB PICkit 4 In-Circuit Debugger Components
The components of the MPLAB PICkit 4 In-Circuit Debugger system are:
- A rectangular-shaped MPLAB PICkit 4 unit housed in a durable, black plastic case with a brushed metal top which is accented with an indicator light strip, button area.
- A Micro-B USB connector.
- MicroSD card slot.
- Emergency recovery button.
- Lanyard connector.
- A Micro-B USB cable to provide communications between the debugger and a computer, as well as providing power to the debugger.
Additional hardware and accessories may be ordered separately from Microchip Direct (www.microchipdirect.com).
- Debugger Adapter Board (Part Number AC002015) - a connectivity board that supports JTAG, SWD and ICSP protocols, useful for debugging legacy AVR® with MPLAB PICkit 4 (www.microchipdirect.com/product/search/all/AC102015).