6.1 RLM End User Manual Versions
The following tables indicate which RLM version is used for which build of the MPLAB XC License Server and xclm Client.
MPLAB XC License Server version | RLM version |
---|---|
2.0 | 11.2 |
3.0 | 14.1 |
XCLM Client version | RLM version |
---|---|
2.22 | 12.0 |
2.24 | 13.0 |
2.26 | 13.0 |
2.28 | 13.0 |
2.30 | 14.1 |