2.2 Design Documentation and Relevant Links
The following list contains links to the most relevant documents and software for the ATmega4809 Xplained Pro.
- Xplained Products - Xplained Evaluation Kits are a
series of easy-to-use evaluation kits for Microchip microcontrollers and other Microchip
products.
- Xplained Nano - used for low pin count devices and provides a minimalistic solution with access to all I/O pins of the target microcontroller.
- Xplained Mini - used for medium pin count devices and adds Arduino Uno compatible header footprint and a prototyping area.
- Xplained Pro - used for medium-to-high pin count devices that feature advanced debugging and standardized extensions for peripheral functions.
Note: All the above kits have on-board programmers/debuggers, which create a set of low-cost boards for evaluation and demonstration of features and capabilities of different Microchip products. - Microchip Studio - Free IDE for the development of C/C++ and assembler code for microcontrollers.
- EDBG User Guide - User guide containing more information about the on-board Embedded Debugger.
- IAR Embedded Workbench® for AVR® - This is a commercial C/C++ compiler that is available for AVR microcontrollers. There is a 30-day evaluation version as well as a 4 KB code-size-limited kick-start version available from their website.
- Atmel START - Atmel START is an online tool that hosts code examples, helps the user to select and configure software components, and tailors the embedded application in a usable and optimized manner.
- ATmega4809 Xplained Pro website - Kit information, latest user guide and design documentation.
- ATmega4809 Xplained Pro on Microchip Direct - Purchase this kit on Microchip Direct.
- CryptoAuthentication Devices - Microchip CryptoAuthentication™ devices offer hardware-based ultra secure key storage to ensure that a product with the consumables it uses, firmware it runs, accessories that supports it, and the network nodes it connects to are not cloned, counterfeited, or tampered with.