3.3 Power Sources
The ATmega4809 Xplained Pro kit can be powered by several power sources, as listed in the following table.
| Power Source | Voltage Requirements | Current Requirements | Connector Marking |
|---|---|---|---|
| External power | 5V ±2% (±100 mV) for USB host operation. 4.3V to 5.5V if a USB host operation is not required. | The recommended value for the maximum current is 2A | PWR |
| Embedded debugger USB | 4.4V to 5.25V (according to USB specification) | 500 mA (according to USB specification) | DEBUG USB |
The kit automatically detects the available power sources and chooses which to use according to the following priority:
- External power
- Embedded debugger USB
Info: External power is
required when 500 mA from a USB connector is not enough to power the board with
possible extension boards.