9.2.6 Usage
Build the program and download it into the evaluation board.
- On the computer, open, and configure a terminal application (e.g., HyperTerminal on Microsoft® Windows®) with these settings:
115200 baud
8 bits of data
No parity
1 stop bit
No flow control
Start the application.
- In the terminal window, the following text should appear:
-- ACC IRQ Example xxx -- -- xxxxxx-xx -- Compiled: xxx xx xxxx xx:xx:xx -- -- Menu Choices for this example-- -- s: Set new DAC0 output voltage.-- -- v: Get voltage on potentiometer.-- -- m: Display this menu again.--
Enter a character on the terminal to select a menu option.
Change the voltage on AD5 by adjusting VR1 on the evaluation kit in order. To see what comparison events occur.