22.1 TC0 Channel 2 registers incorrect reading

Reading the following registers (TC0 Channel 2 registers) may return corrupted values: TC0_CCR2, TC0_CMR2, TC0_SMMR2, TC0_RAB2, TC0_CV2, TC0_RA2, TC0_RB2, TC0_RC2, TC0_SR2, TC0_IER2.

Work Around

Do not use TC0 Channel 2.

Affected Device Revisions

A0A1A1-D1GA1-D2GA1-D4G
X––––