1 Silicon Issue Summary

In this table and in subsequent sections, the following applies:
  • “X” means the device revision is affected by the erratum.
  • “–” means the device revision is not affected by the erratum.
Table 1-1. Silicon Issue Summary
ModuleErratumAffected Device Revisions
A0A1A1-D1GA1-D2GA1-D4G
ROM CodeNAND Flash boot not supportedXXXXX
Boot failure on e.MMC memoriesXXXXX
Cortex-A7PMU interrupt spurious riseXXXXX
AXIERRIRQ interrupt spurious riseXXXXX
EICWPVS bit incorrect behaviorXXXXX
XDMACData corrupted when number of AXI outstanding transactions differs from 1XXXXX
Some XDMAC0 and XDMAC1 channels ineffectiveX––––
RSTCRSTC_SR.RSTTYP not showing GENERAL_RSTXXXXX
RTCRTC_TSTR0 timestamping errorXXXXX
CHIPIDCHIPID_EXID may report a wrong value––XX–
OTPCOTPC limited number of packetsXXXXX
OTPC restricted operating range in Write modeXXXXX
OTPC wrong default configurationXXXXX
PMCMCKRDY flag errorXXXXX
Delay to first establish PCKXXXXX
PCK and GCLK Ready status issueXXXXX
Processor (CPU_CLK0) and main system bus clock (MCK0) source selectionXXXXX
PIOOpen drain management limitationXXXXX
ADCSpurious effect when zeros written to ADC_EOC_IDRXXXXX
EOC interrupts not disabled when ones written to ADC_EOC_IDRXXXXX
ADC_IMR interrupts enabled when ones written to ADC_EOC_IDRXXXXX
Temperature sensor still enabled when stopped without conversionXXXXX
Temperature sensor spurious activation with CH30XXXXX
Sleep mode ineffectiveXXXXX
ISCSpurious DMA descriptor writingXXXXX
Incoming pixels corrupted after overloadXXXXX
Frequency limitationX––––
SSCInverted left/right channelsXXXXX
TD output delayXXXXX
SPDIFRXSPDIFRX left/right inversionXXXXX
AESSPLIP mode does not work with some header sizesXXXXX
SECUMODDynamic detection intrusion (PIOBU) alarm issueXXXXX
Tamper timestamping polarity errorXXXXX
SECUMOD registers BMPR and WKPR reading issueXXXXX
GMACGMAC0 not functional with multiple queues in 10/100 Half Duplex modeXXXXX
Incorrect reading of Specific Address filter registers on GMAC0 and GMAC1X––––
Incorrect reading of Type 1 Screener registers on GMAC0 and GMAC1X––––
Incorrect reading of Type 2 Screener registers on GMAC0 and GMAC1X––––
GTSUCOMP ineffective connection to TC1XXXXX
FLEXCOMWrite Protection ineffective on FLEXCOM8 to FLEXCOM11XXXXX
SDMMCSDMMC failure when changing speed mode or performing ALL soft reset on the flyXXXXX
SDR104, HS200, HS400 modes are not functionalXXXXX
GCLK cannot be stoppedXXXXX
SDHC blocked after switch from high-speed modeXXXXX
MCANEdge filtering causes mis-synchronization when falling edge at Rx input pin coincides with end of integration phaseXXXXX
Configuration of MCAN_NBTP.NTSEG2 = ’0’ not allowedXXXXX
Retransmission in DAR mode due to lost arbitration at the first two identifier bitsXXXXX
Tx FIFO message sequence inversionXXXXX
Unexpected High Priority Message (HPM) interruptXXXXX
Issue message transmitted with wrong arbitration and control fieldsXXXXX
Debug message handling state machine not reset to Idle when CCCR.INIT is setXXXXX
Message order inversion when transmitting from dedicated Tx buffers configured with same message IDXXXXX
Frame transmitted despite confirmed transmit cancellation for CAN-FD messages with more than 8 data bytesXXXXX
MCAN_TSU_TSCFG reset after readXXXXX
MCAN_TSU_TSS1 not reset after a MCAN_TSU_TSx readXXXXX
MCAN_TSU_ATB read resets the timebase valueXXXXX
TCTC0 Channel 2 registers incorrect readingX––––
UDPHSEHCI spurious stop when Suspend mode occurs on port AXXXXX
Low Power ModesULP2 mode does not workXXXXX