25.1.1 Octal Flash boot supported in specific mode only
In addition to the information provided in the "QSPI NOR Flash Boot" section of the device data sheet, consider the following:
The ROM code supports booting out of octal SPI memories only in SPI mode (1-bit). Quad and Octal modes are not supported.