3.4 Get the ATtiny3217 Xplained Pro Evaluation Kit
Web page: www.microchip.com/Development-Tools/attiny3217-xpro
Get the kit: https://www.microchipdirect.com/product/attiny3217-xpro
Document/file:
- ATtiny3217 Xplained Pro User Guide (.pdf)
Key Features
- ATtiny3217 microcontroller
- Two mechanical user buttons
- Two QTouch® buttons
- One yellow user LED
- 32.768 kHz crystal
- Two Xplained Pro extension headers
- Embedded Debugger
- Auto-ID for board identification in Atmel Studio
- One yellow status LED
- One green board power LED
- Symbolic debug of complex data types including scope information
- Programming and debugging, including power measurements
- Data Gateway Interface: SPI, I2C, two GPIOs
- Virtual COM port (CDC)
- Embedded current measurement circuitry
(XAM)
- Measures power consumption of the ATtiny3217 and/or peripherals
- Measures current between 100 nA and 400 mA
- Current measurement data are shown in Microchip Data Visualizer
- USB powered
- Supported with application examples in Atmel | START
The ATtiny3217 Xplained Pro User Guide covers how to power the kit and includes detailed information about board components, extension interface, and the hardware user guide.