3.2 Get the ATtiny817 Xplained Mini Evaluation Kit
Web page: www.microchip.com/Development-Tools/attiny817-xmini
Get the kit: https://www.microchipdirect.com/product/attiny817-xmini
Document/file:
- ATtiny817 Xplained Mini User Guide (.pdf)
Key Features
- ATtiny817 microcontroller
- One yellow user LED
- One mechanical button
- Two QTouch® buttons
- mEDBG
- Auto-ID for board identification in Atmel Studio
- One green board status LED
- Programming and debugging
- Virtual COM port (CDC)
- USB powered
- ATtiny817 power sources:
- 5.0V from USB
- 3.3V regulator
- External voltage
- Arduino shield compatible footprints
The ATtiny817 Xplained Mini User Guide covers how to power the kit and includes detailed information about board components, extension interface, and the hardware user guide.