1 Packages
| Device | 28-Pin SPDIP | 28-Pin SOIC | 28-Pin SSOP | 28-Pin VQFN 6x6x1 | 40-Pin PDIP | 40-Pin VQFN 5x5x0.9 | 44-Pin TQFP | 48-Pin TQFP 7x7x1 | 48-Pin VQFN 6x6x0.9 |
| PIC18F26Q84 | ● | ● | ● | ● | |||||
| PIC18F27Q84 | ● | ● | ● | ● | |||||
| PIC18F46Q84 | ● | ● | ● | ||||||
| PIC18F47Q84 | ● | ● | ● | ||||||
| PIC18F56Q84 | ● | ● | |||||||
| PIC18F57Q84 | ● | ● |