2.4.1 Halting TCD and Waiting for SW Restart Does Not Work if Compare Value A is 0 or Dual Slope Mode is Used
0x7’) does not work if compare value A is 0 (CMPASET in TCDn.CMPASET is ‘0x0’) or Dual Slope mode is used (WGMODE in TCDn.CTRLB is ‘0x3’).Work Around
Configure the compare value A (CMPASET in TCDn.CMPASET) to be different from 0 and do not use Dual Slope mode (WGMODE in TCDn.CTRLB is not ‘0x3’).
Affected Silicon Revisions
| Rev. A1 | Rev. A2 | 
| X | X |