1 Silicon Issue Summary
Legend
- -
- Erratum is not applicable.
- X
- Erratum is applicable.
| Peripheral | Short Description | Valid for Silicon Revision | |
|---|---|---|---|
| Rev. A1(1) | Rev. A2 | ||
| Device | Write Operation Lost if Consecutive Writes to Specific Address Spaces | X | X |
| NVMCTRL | Flash Multi-Page Erase Can Erase Write Protected Section | X | X |
| NVM_EEPROM_ERASE Command does Not Respect Write Protect | X | X | |
| TCD |
Halting TCD and Waiting for SW Restart Does Not Work if Compare Value A is 0 or Dual Slope Mode is Used
| X | X |
| USART | Receiver Non-Functional after Detection of Inconsistent Synchronization Field | X | X |
Note:
- This revision is the initial release of the silicon.