3.1.2 Ports—Network Status
Ports—Network Status provides important network information from the switch and the end device.
| # | Local Link | Remote Network Device—LLDP/CDP | |||||||
|---|---|---|---|---|---|---|---|---|---|
| Type | Status | Speed | Aggregate Ports | Transmit | Receive | System Name | System Description | IP Address | |
| 1 | Copper | — | — | — | — | — | — | — | — |
| 2 | Copper | — | — | — | — | — | — | — | — |
| 3 | Copper | Up | 1Gfdx | — | 22.7 Kb/s | 4.2 Kb/s | — | — | — |
| 4 | Copper | — | — | — | — | — | — | — | — |
| 5 | Copper | — | — | — | — | — | — | — | — |
| 6 | Copper | — | — | — | — | — | — | — | — |
| 7 | Copper | — | — | — | — | — | — | — | — |
| 8 | Copper | — | — | — | — | — | — | — | — |
- #: Unit logical port numbers 1-8
- Type: Gigabit copper ports
- Status: Reports the Link port
status
- —: Port is enabled. The link is down
- Up: Port is enabled. The link is up
- Disabled: Port is disabled
- Speed: Port link speed—10 Mbps, 100 Mbps, 1 Gbps
- Aggregate Ports: Report aggregated port numbers when port aggregation is in use. For example, P3 and P4 mean that ports #3 and #4 are used as one logical aggregated port, doubling the logical aggregated speed to 2 Gigabit
- Transmit: Average transmits data rate in kbps/Mbps
- Receive : Average receive data rate in kbps/Mbps
- System Name: Remote Network device system name as advertised over LLDP/CDP (when enabled)
- System Description: Remote Network device system description as advertised over LLDP/CDP (when enabled)
- IP Address: Remote Network device IP address as advertised over LLDP/CDP (when enabled)