Jump to main content
MPLAB® Harmony 3 Peripheral Library Application Examples for SAM L10/L11 Family
Search
1
Harmony 3 Peripheral Library Application Examples for SAM L10/L11 Family
1.1
AC Sleepwalking
1.2
ADC DMA Sleepwalking
1.3
ADC Window Sleepwalking
1.4
Clock Configuration
1.5
DAC Waveform Generation
1.6
DAC Waveform Generation with DMA
1.7
DMAC Memory Transfer
1.8
DMAC USART Echo
1.9
DSU Compute CRC32
1.10
EIC Interrupt
1.11
EVSYS Trigger
1.12
FREQM Measurement
1.13
NVMCTRL Read Write
1.14
OPAMP ADC Gain
1.15
PM Wakeup Using EIC
1.16
PM Wakeup Using RTC
1.17
PORT Polling
1.18
RSTC Reset Cause
1.19
RTC Alarm Interrupt
1.20
RTC Periodic Interrupt
1.21
RTC Tamper Detect
1.22
SERCOM I2C EEPROM Emulation (I2C Client)
1.23
SERCOM I2C EEPROM Read Write
1.24
SERCOM SPI Blocking
1.25
SERCOM SPI EEPROM Read Write
1.26
SERCOM SPI Interrupt
1.27
SERCOM SPI Ping Pong with DMA
1.28
SERCOM USART Blocking
1.29
SERCOM USART Interrupt
1.30
SERCOM USART Ring Buffer
1.31
Systick Periodic Interrupt
1.32
TC Capture Mode
1.33
TC Compare Mode
1.34
TC Timer Mode
1.35
TRAM Erase On Tamper Detect
1.36
TRNG Random Number
1.37
TrustZone Basic Demonstration
1.38
TrustZone EIC Pin Toggle
1.39
TrustZone EVSYS Trigger
1.40
TrustZone Systick Periodic Timeout
1.41
WDT Timeout
Microchip Information
Trademarks
Legal Notice
Microchip Devices Code Protection Feature