27.2.4 SMTxCLK
| Name: | SMTxCLK |
| Address: | 0x030F |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| CSEL[3:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | |||||
| Reset | 0 | 0 | 0 | 0 | |||||
Bits 3:0 – CSEL[3:0] SMT Clock Selection
| CSEL Value | SOURCE | Active in Sleep |
|---|---|---|
1111-1001 | Reserved | No |
1000 | CLKR | No |
0111 | EXTOSC | Yes |
0110 | SOSC | Yes |
0101 | MFINTOSC (31.25 kHz) | Yes |
0100 | MFINTOSC (500 kHz) | Yes |
0011 | LFINTOSC | Yes |
0010 | HFINTOSC | Yes |
0001 | FOSC | No |
0000 | FOSC/4 | No |