Jump to main content
27.2.5 SMTxWIN SMT Window Input Select
Register Name: SMTxWIN Address: 0x0311
Bit 7 6 5 4 3 2 1 0 WSEL[5:0] Access R/W R/W R/W R/W R/W R/W Reset 0 0 0 0 0 0
Bits 5:0 – WSEL[5:0] SMT Window Signal
Selection
WSEL Value Window Source Active in Sleep 111111-101000Reserved No 100111CLC8_OUT No 100110CLC7_OUT No 100101CLC6_OUT No 100100CLC5_OUT No 100011CLC4_OUT No 100010CLC3_OUT No 100001CLC2_OUT No 100000CLC1_OUT No 011111ZCD_OUT No 011110CMP2_OUT No 011101CMP1_OUT No 011100NCO3_OUT No 011011NCO2_OUT No 011010NCO1_OUT No 011001Reserved No 011000Reserved No 010111PWM3S1P2_OUT No 010110PWM3S1P1_OUT No 010101PWM2S1P2_OUT No 010100PWM2S1P1_OUT No 010011PWM1S1P2_OUT No 010010PWM1S1P1_OUT No 010001CCP3_OUT No 010000CCP2_OUT No 001111CCP1_OUT No 001110-001010Reserved No 001001TMR6_Postscaler_OUT No 001000TMR4_Postscaler_OUT No 000111TMR2_Postscaler_OUT No 000110TMR0_OUT No 000101CLKREF No 000100EXTOSC Yes 000011SOSC Yes 000010MFINTOSC (31.25 kHz) Yes 000001LFINTOSC Yes 000000SMT1WINPPS No
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.