5 Known Issues
| Issue IS | Description | Workaround | Devices Affected |
|---|---|---|---|
| M8PD-13302 |
| Do not enter a value higher than 0xFF in AMPER register when using Q71 A1 silicon | PIC18F-Q71 |
| M8PD-13294 | APMSTATUS register appears as read/write enabled register in Register Editor view, instead of just read-only per datasheet. | Avoid configuring APMSTATUS register in Register Editor view. | All supported devices |