7 Supported Devices and Families
The following 8-bit PIC device families are supported by this module:
- PIC18FxxQ71
 - PIC16F175xx
 
For a complete list of supported devices, please refer to the 8-bit PIC Release Notes.
The following 8-bit PIC device families are supported by this module:
For a complete list of supported devices, please refer to the 8-bit PIC Release Notes.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.